BNI002Z
IO-Link sensor/actuator hubs
Typecode:
BNI IOL-530-000-K006
2,273.55 CNY
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated vailability
Loading...
Delivery time on request (usually: 3-4 weeks)
Discontinued
- Interface
- IO-Link 1.0
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 2
- Configurable inputs/outputs
- no
- Additional function
- 8 digital inputs DSC (Dynamic Sensor Control)
- Current sum US, sensor
- 4 A
- Housing material
- PA, Transparent
- Dimension
- 50 x 30.8 x 115 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 10 ms
- Process data IN
- 4 bytes
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-24-26-02
- ECLASS 11.0
- 27-24-26-02
- ECLASS 4.1
- 27-25-01-01
- ECLASS 5.1.3
- 27-24-26-02
- ECLASS 5.1.4
- 27-24-26-02
- ECLASS 6.2
- 27-24-26-02
- ECLASS 8.1
- 27-24-26-02
- ECLASS 9.0
- 27-24-26-04
- ECLASS 9.1
- 27-24-26-02
- ETIM 4.0
- EC001599
- ETIM 5.0
- EC001599
- ETIM 6.0
- EC001599
- ETIM 7.0
- EC001599
- UNSPSC 11
- 39121306
- UNSPSC 7.0901
- 39121306