BVS000E
BVS-E Standard vision sensor
Typecode:
BVS OI-3-005-E
12,144.45 CNY
List price
For technical reasons, your individual conditions cannot be retrieved from the server at the moment. The price calculation therefore refers to the list prices. We will take your order. As far as your conditions are retrievable, an invoice with your price will be created and sent to you by e-mail. Payment is therefore currently only possible by invoice.
Estimated vailability
Loading...
Delivery time on request (usually: 3-4 weeks)
to be discontinued
You can find the suitable alternative product below
Recommended successor products
BVS01ZC
BVS VS-M1280BF1-L3-000
- Sensor type Vision
- CMOS image sensor black-white
- Image resolution
- 0.3 MP (640 x 480 pixels)
- Frame rate
- 3…15 Hz
- Range
- 50...1000 mm
- Field of view
- 34 x 25 mm ... 676 x 507 mm
- Focal length
- 6.0 mm
- Light type
- LED, red light
- Housing material
-
Aluminium, Die casting, Painted
ABS - Dimension
- 51.5 x 70 x 40 mm
- Switching output
- 3x PNP normally open (NO)
- Interface
- Ethernet 10/100 Base T
- Connection 1
- M12x1-Male, 8-pin, A-coded
- Connection 2
- M12x1-Male, 4-pin, D-coded
- Operating voltage Ub
- 22...26 VDC
- Ambient temperature
- -10...55 °C
- Approval/Conformity
-
CE
UKCA
cULus
WEEE - IP rating
- IP54
-
Datasheet
-
End of Life Announcement
-
MTTF Certificate
-
Disposal
- ECLASS 10.1
- 27-31-02-01
- ECLASS 11.0
- 27-31-02-01
- ECLASS 4.1
- 27-31-02-03
- ECLASS 5.1.3
- 27-31-02-03
- ECLASS 5.1.4
- 27-31-02-01
- ECLASS 6.2
- 27-31-02-01
- ECLASS 8.1
- 27-31-02-01
- ECLASS 9.0
- 27-31-02-03
- ECLASS 9.1
- 27-31-02-01
- ETIM 4.0
- EC001820
- ETIM 5.0
- EC001820
- ETIM 6.0
- EC001820
- ETIM 7.0
- EC001820
- UNSPSC 11
- 43211718
- UNSPSC 7.0901
- 43211718