BTL15NU
Magnetostrictive linear position sensors in rod design
Typecode:
BTL7-E570-M0150-B-S32
This product is currently unavailble in our webshop. Please contact us.
Contact request
available on request. Please contact our sales department. Please use the contact form provided.
- Style
- Rod series
- Mounting part
- Threaded flange M18x1.5
- Housing material
- Aluminium, Anodized
- Magnets, number max.
- 1
- Connection
- Connector, M16x0.75, 8-pin
- Analog output
- Analog, current 20…4 mA
- Measuring range
- 150 mm
- Sampling frequency max.
- 4000 Hz
- Non-linearity max.
- ±50 µm
- Repeat accuracy
- ± 5 µm
- Operating voltage Ub
- 10...30 VDC
- Ambient temperature
- -40...85 °C
- IP rating
- IP67
- Approval/Conformity
-
CE
cULus
DNVGL
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-07-03
- ECLASS 11.0
- 27-27-07-03
- ECLASS 4.1
- 27-27-07-03
- ECLASS 5.1.3
- 27-27-07-03
- ECLASS 5.1.4
- 27-27-07-03
- ECLASS 6.2
- 27-27-07-03
- ECLASS 8.1
- 27-27-07-03
- ECLASS 9.0
- 27-27-07-03
- ECLASS 9.1
- 27-27-07-03
- ETIM 4.0
- EC002544
- ETIM 5.0
- EC002544
- ETIM 6.0
- EC002544
- ETIM 7.0
- EC001852
- UNSPSC 11
- 41112100
- UNSPSC 7.0901
- 41112100