Pressure measurement for water cooling

Pressure measurement for the water cooling

Sensors with extremely low drift, such as the BSP pressure sensors from Balluff, ensure efficient water cooling. They are ideal for use in the steel plant, where they ensure a long, stable pressure measurement process on blast and electric arc furnaces.

The features

  • Protection class IP67
  • Reliably monitor cooling water at the rolling stand or pressure at hydraulic drives at –2…125 °C

Downloads

  • Industry brochure steel and metallurgical industry