Products
Service & Support
Industries & Solutions
Company

Pressure measurement for water cooling

Pressure measurement for the water cooling

Sensors with extremely low drift, such as the BSP pressure sensors from Balluff, ensure efficient water cooling. They are ideal for use in the steel plant, where they ensure a long, stable pressure measurement process on blast and electric arc furnaces.

The features

  • Protection class IP67
  • Reliably monitor cooling water at the rolling stand or pressure at hydraulic drives at –2…125 °C

Related topics

Downloads

  • Industry brochure steel and metallurgical industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue