Documenting data

Documenting data

To reliably and verifiably document individual work steps in modular handling and assembly system, we offer RFID read/write heads designed specifically for compact transfer systems. Since they can be installed without additional holders, you save installation space while enjoying all the benefits of non-contact identification – especially when you use our corner data carriers. These can be read and written from two sides.

The features

  • Available for all common fieldbus systems or network-neutral with IO-Link
  • Can be integrated into the most common profile systems without an additional holder
  • Rugged metal housing with IP67
  • LEDs visible from any direction for monitoring directly on the equipment

Downloads

  • Industry brochure automotive