Slab transport on the walking beam
Precise location monitoring and continuous guiding of rotary movements are critical when transporting slabs. BSI inclination sensors are an outstanding solution to this challenge. On the walking beam they measure the deviation from the horizontal line on an axis by up to 360° – non-contact and with the highest precision.
The features
- Space-saving and rugged for use at –40...85 °C)
- No mechanical coupling needed in contrast to rotary encoders
Downloads
-
Industry brochure steel and metallurgical industry