Fast sensor replacement without leaks
The Balluff Rapid Replacement Module allows you to quickly and easily replace BTL magnetostrictive linear position sensors in hydraulic cylinders. Since the complete sensor unit is replaced together with the integral waveguide, the hydraulic circuit remains closed. This minimizes the risk of leaks and prevents dirt from entering the hydraulic system.
The features
- Dimensions are identical to those of the standard rod position measurement system
- For analog, SSI and DP/IP interfaces
Related topics
Downloads
-
Industry brochure steel and metallurgical industry