Detect sheet metal in harsh environments
BES inductive sensors
Our all-metal inductive sensors are specially designed for use in extreme environmental conditions: The housing and sensor front are made of stainless steel, and the robust active surface withstands shocks and mechanical loads. Thus, even in the harsh environment of the press shop, the sensors reliably detect whether a blank is being placed on the conveyor belt – and thanks to their extreme resistance, they also help you to reduce maintenance costs and increase plant availability.
Features
- Extremely robust
- High sensing distance
- Factor 1 sensors and selective sensors (ferrous/non-ferrous)
- Various designs and sizes
Related topics
Downloads
-
Industry brochure white goods – household appliances