Login

Please login to display your specific pricing.
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
Service & Support

Automate format changeover

Guided Changeover Solution

To ensure the physical properties of the electrode and to increase the bonding strength between electrode and current collector, the coating thickness and the tensioning of the film must be adjusted. Automated format changeover not only makes your lines more flexible and productive, but also avoids errors. Now even smaller batches can be processed efficiently and thus more economically. Balluff offers a variety of position measuring systems tailored to your particular application, requirements and ambient conditions.

Features

  • Short set-up times and increased system productivity
  • Optimized planning with simultaneous reduction of downtimes
  • Increased process reliability through format monitoring
  • Greater flexibility in electrode sizes and shapes