Detect the position of core pulls without wear

Detect the position of core pulls without wear

Our magnetic field sensors are ideal for optimal adjustment of core pullers. These ensure that the core pull is at the required end position. They detect the position directly at the hydraulic block cylinder. Alternately you can also use high-temperature rated sensors.

Features

  • Designed for tight mounting locations
  • Can be fully integrated
  • Low weight
  • Wear-free position detection
  • Two teachable switching outputs with up to eight switchpoints over IO-Link

Downloads

  • Industry brochure plastics industry