Bus: Monitoring the Engine Compartment Cover

Bus: Monitoring the Engine Compartment Cover

Our inductive sensors help with driving safety on buses. These contamination- resistant sensors reliably detect the end position of the engine compartment cover. This means they tell you whether the cover is fully closed or not. Only when it is fully closed can the bus driver start the motor. The non-contact operating principle makes these sensors ideal for long-term use.

The features

  • Non-contact and wear-free
  • Standard versions available from stock in large quantities
  • Attractive pricing

Downloads

  • Industry brochure mobile equipment