Door gap monitoring prior to electrocoating

Door gap monitoring prior to electrocoating

Use photoelectric distance sensors and ensure that the bodywork properly receives its initial corrosion protection. Before the bodywork enters the immersion bath, the sensors check whether the doors, trunk and hood are slightly opened. They can detect the gap size with high precision. The result is reduced scrap and increased vehicle quality.

The features

  • Long range
  • Surface structure and color have no effect
  • Button lockout for tamper-proofing
  • Can be installed behind acrylic glass

Downloads

  • Industry brochure automotive