Products
Service & Support
Industries & Solutions
Company

Wear-free energy and data transmission in module and pack assembly

Inductive couplers for flexible and efficient automation solutions

In the assembly of battery modules and packs, especially in robotic production lines, the reliable transmission of power and data between moving and stationary components is crucial for smooth and efficient production. Slip rings traditionally used for this task are subject to mechanical wear, which can lead to failures and increased maintenance costs. Balluff's BIC inductive couplers offer a wear-free solution that transmits power and signals safely and efficiently over an air gap of up to 5 mm.

Features

  • Maintenance-free and wear-free due to contactless transmission, thus significantly increasing system availability
  • Simple installation and commissioning thanks to plug-and-play and M12 plug connection, minimizing downtimes
  • High degree of protection (IP67) for safe operation even under harsh environmental conditions
  • Powerful energy transmission up to 120 W with integrated over-temperature protection
  • Support for unidirectional and bidirectional signal transmission, ideal for modular manufacturing processes

Recommended products for contactless signal and power supply

BIC005C

Inductive couplers for IO-Link signal transmission

BIC0007

Inductive couplers for power supply

BIC0087

Inductive couplers for IO-Link signal transmission

BIC000A

Inductive couplers for signal transmission

BIC005C

Inductive couplers for IO-Link signal transmission

Function
Uni IO-Link
Signal type
unidirectional
Transmission distance
0...5 mm
Component
Remote
Interface
IO-Link 1.0
Connection
Connector, M12x1-Female, 5-pin
Output voltage
24 VDC
Rated output current
0.5 A
Housing material
PBT
Dimension
40 x 40 x 63 mm
Ambient temperature
-5...55 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
Process data OUT
0 bytes
SIO mode
no
More product details
BIC0007

Inductive couplers for power supply

Function
Power only
Transmission distance
0...5 mm
Component
Base
Connection
Connector, M12x1-Male, 4-pin
Rated operating voltage Ue
24 VDC
Housing material
Nickel-plated brass, coated
Dimension
Ø 30 x 100 mm
Ambient temperature
-5...55 °C
IP rating
IP67
More product details
BIC0087

Inductive couplers for IO-Link signal transmission

Function
IO-Link
Signal type
bi-directional
Transmission distance
0...5 mm
Component
Remote
Connection
Connector, M12x1-Female, 5-pin
Output voltage
24 VDC
Rated output current
1.5 A
Output current max.
2.2 A
Housing material
Stainless steel, -
Dimension
Ø 30 x 85 mm
Ambient temperature
-5...70 °C
IP rating
IP67
Transfer rate
COM2 (38.4 kBaud)
COM3 (230.4 kBaud)
Additive cycle time
0 ms
Process data IN
0…32 bytes
Process data OUT
0…32 bytes
SIO mode
no
Secondary features
Identification
Device Discovery
Operating Hours Counter
Boot Cycle Counter
Extreme Environment Status
Storage Usage Monitoring
Variant Configuration
Secondary features for condition monitoring
Vibration monitoring
Internal temperature monitoring
More product details
BIC000A

Inductive couplers for signal transmission

Function
Signal transmission
Signal type
unidirectional
Digital inputs
8x PNP
Transmission distance
0...5 mm
Component
Remote
Connection
Connector, M12x1-Female, 12-pin
Output voltage
24 VDC
Rated output current
0.5 A
Housing material
Nickel-plated brass, coated
Dimension
Ø 30 x 106 mm
Ambient temperature
0...55 °C
IP rating
IP67
More product details

Further application examples in module and pack assembly

Discover more topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue