Products
Service & Support
Industries & Solutions
Company

Reliable positioning of pallets and adapter plates

BES inductive sensors

When assembling battery modules and packs, the exact positioning of pallets and adapter plates is crucial for error-free assembly. Different inductive sensors are used depending on the application. Our inductive Factor 1 sensor family offers you a reliable and economical solution for your metal detection applications. These sensors are capable of detecting all metals - including steel, aluminum or brass - with the same switching distance and without a reduction factor.

Features

  • Factor 1 detects different metals without reducing the switching distance
  • Reliable function even in environments with strong magnetic field interference
  • Flexible installation--the rotatable active surface enables simple and flexible mounting
  • Clearly visible operating and function display, facilitates commissioning and operation of the sensors

Recommended products for reliable object detection

BES00EF

Inductive proximity switches in cylindrical design

BES0216

Inductive Factor 1 sensors in square design

BES004M

Inductive proximity switches with PVC connection

BES00EF

Inductive proximity switches in cylindrical design

Dimension
Ø 12 x 45 mm
Style Housing
M12x1
Installation
for flush mounting
Range
4 mm
Switching output
PNP normally open (NO)
Switching frequency
2500 Hz
Housing material
Brass, Nickel-free coated
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Principle of operation
Inductive sensor
More product details
BES0216

Inductive Factor 1 sensors in square design

Dimension
40 x 40 x 62 mm
Style Housing
40x40
Installation
for flush mounting
Range
20 mm
Switching output
PNP normally open/normally closed (NO/NC)
Switching frequency
400 Hz
Housing material
PBT
Material sensing surface
PBT
Connection
Connector, M12x1-Male, 4-pin
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
Magnetic field immune
magnetic field immune (AC/DC)
IP rating
IP67
Approval/Conformity
CE
UKCA
cULus
WEEE
Additional features
Factor 1
More product details
BES004M

Inductive proximity switches with PVC connection

Dimension
Ø 12 x 48 mm
Style Housing
M12x1
Installation
non-flush
Range
8 mm
Switching output
PNP normally open (NO)
Switching frequency
1000 Hz
Housing material
Brass, Nickel-free coated
Material sensing surface
PBT
Connection
Cable, 2.00 m, PVC
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...70 °C
IP rating
IP68
Approval/Conformity
CE
UKCA
cULus
WEEE
Principle of operation
Inductive sensor
More product details

Further application examples in module and pack assembly

Discover other topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue