Products
Service & Support
Industries & Solutions
Company

Optimize conveyor technology and reduce energy consumption

BNI IO-Link network modules

Decentralized control concepts are increasingly being used to efficiently manage the complexity of assembly lines in battery production. Our IO-Link network modules with an output current of 4 A enable the precise control of up to four drives. This allows you to operate both conveyor belt motors and electric stoppers on your roller conveyors exactly when you need them. This targeted control relieves your higher-level control system, enables efficient pre-processing of information, increases productivity and reduces energy consumption.

Features

  • Robust design
  • Quick installation and simple integration
  • Separate control of the drives
  • Integrated web server for configuring and displaying module information
  • Simple module replacement thanks to innovative address plug

Recommended products for conveyor technology optimization

BNI007Z

IO-Link sensor/actuator hubs with PA housing

BNI0046

IO-Link sensor/actuator hubs

BNI00HA

Network modules for EtherCAT

BNI00EN

Network modules for Profinet

BNI0046

IO-Link sensor/actuator hubs

BNI007Z

IO-Link sensor/actuator hubs with PA housing

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Current sum US, sensor
4 A
Switching current
16x 350 mA
Current sum UA, actuator
4 A
Housing material
PA, Transparent
Dimension
50 x 30.8 x 115 mm
Ambient temperature
-25...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
3.5 ms
Process data IN
2 bytes
Process data OUT
2 bytes
More product details
BNI0046

IO-Link sensor/actuator hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Single-channel monitoring
yes
Current sum US, sensor
9.0 A
Switching current
16x 2 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 32.4 x 181.5 mm
Ambient temperature
-5...55 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
6.2 ms
Process data IN
8 bytes
Process data OUT
2 bytes
More product details
BNI00HA

Network modules for EtherCAT

Interface
EtherCAT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection (supply voltage OUT)
7/8"-Female, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
9.0 A
Current sum UA, actuator
9.0 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 37.9 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1
More product details
BNI00EN

Network modules for Profinet

Interface
Profinet
Interface IIoT
REST API
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
4 A
Fast Start-Up (FSU)
yes
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 31.7 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1
Safety Hub Support
yes
More product details
BNI0046

IO-Link sensor/actuator hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection (supply voltage IN)
7/8"-Male, 5-pin
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Extension port
yes
Single-channel monitoring
yes
Current sum US, sensor
9.0 A
Switching current
16x 2 A
Current sum UA, actuator
9.0 A
Housing material
Zinc, Die casting
Dimension
68 x 32.4 x 181.5 mm
Ambient temperature
-5...55 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
6.2 ms
Process data IN
8 bytes
Process data OUT
2 bytes
More product details

Further application examples in module and pack assembly

Discover more topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue