Products
Service & Support
Industries & Solutions
Company

Reliably monitor conveyor belt motors

BCM condition monitoring sensors

Condition monitoring sensors from Balluff enable continuous monitoring of the motors of your conveyor belt systems used in module and package assembly for the transportation of battery modules. The sensors record important physical parameters such as vibration and temperature directly on the motors and sends them to the higher-level system via IO-Link.

By recording and evaluating this data, potential problems can be detected at an early stage. If individually defined limit values are exceeded, an alert is automatically triggered so that timely maintenance can be initiated. In addition, the sensors monitor their own condition to ensure constant performance.

This preventive monitoring avoids unplanned downtime and reduces the need for manual inspections, which lowers operating costs and increases the efficiency of your production processes.

Features

  • Detection and analysis of vibrations in time and frequency ranges
  • Integrated speed input for precise monitoring
  • Contact temperature monitoring to prevent overheating
  • Available in versions up to IP69K for maximum protection against water and dust
  • Operating temperature range from -40 to 80 degrees Celsius for versatile applications

Recommended intelligent condition monitoring products for use in module and pack assembly

BCM0001

Vibration analysis and contact temperature monitoring

BCM0002

Relative humidity and ambient pressure monitoring

BCM0003

Vibration analysis in the time and frequency range

BAV002N

Sensors and software for condition monitoring

BCM0001

Vibration analysis and contact temperature monitoring

Function
Vibration analysis in time domain
Contact temperature monitoring
Vibration, frequency range
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-25…+70 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1
Connection
Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
Housing material
1.4404 stainless steel
IP rating
IP67, IP68, IP69K
Ambient temperature
-25...70 °C
More product details
BCM0002

Relative humidity and ambient pressure monitoring

Function
Vibration analysis in time domain
Contact temperature monitoring
Relative Humidity
Ambient Pressure
Vibration, frequency range
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-25…+70 °C
Relative humidity, measuring range
5...95 %RH
Ambient pressure, measuring range
300…1100 hPa
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1
Connection
Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
Housing material
1.4404 stainless steel, Membrane: ePTFE with nylon fleece
IP rating
IP67
Ambient temperature
-25...70 °C
More product details
BCM0003

Vibration analysis in the time and frequency range

Function
Vibration analysis in time domain
Vibration analysis in frequency range
Rotational speed input
Contact temperature monitoring
Vibration, frequency range
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-40…+80 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1.3
Connection
Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
Housing material
Stainless steel 1.4404 (316L)
IP rating
IP67, IP68, IP69K
Ambient temperature
-40...80 °C
Secondary features
Identification
Device Discovery
Switching Counter
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment
Secondary features for condition monitoring
Internal temperature monitoring
More product details
BAV002N

Sensors and software for condition monitoring

Data storage
8 GB EMMC
Processor
1.8 GHz / 400MHz
Working memory
2 GB RAM
Connection slots
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A
Dimension
101 x 126 x 50 mm
More product details

Further application examples in module and pack assembly

Discover other topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue