Products
Products
Contact & Support
Shopping cart

Login

Please login for an individual price calculation.

Forgot Password?

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

Products

Websites

Downloads

For integration in linear and rotary drives

Compact, high-precision technology

Linear and rotary drives

Integrated sensor system solutions are indispensable for the most compact drive possible. BML magnetic encoders, which are available in incomparably small form factors, are suited for direct integration into both linear and rotary drives.

These measuring systems consist of a sensor and a magnetic tape, which features Permagnet technology for an absolutely homogeneous magnetic field. This guarantees high function security, low hysteresis and minimum linearity deviations.

During use, the sensor slides over the encoded tape at a distance of up to 5 mm for completely non-contact operation. The position is available as an absolute or incremental signal.

The tape is available as a strip for linear operations and in ring or disc form for rotary movement.

For additional flexibility you can choose from various interfaces (SSI, BISS-C, SIN/COS, ABZ, IO-Link).

Application examples