Products
Service & Support
Industries & Solutions
Company

Move goods energy-efficiently

BNI network blocks

Move goods energy-efficiently

Whoever wants to master the complexity of intralogistics processes with confidence is increasingly relying on decentralized concepts. For example, our IO-Link network blocks with 4 A output current can be used to control up to four drives and, thus, operate both conveyor belt motors and electric stoppers on your roller conveyors – precisely when they are needed. This reduces the load on the control system, pre-processes information efficiently, increases productivity, and reduces energy consumption.

Features

  • Robust design
  • Quick installation and simple integration
  • Separate control of the drives
  • Integrated web server for configuring and displaying module information
  • Easy module replacement thanks to innovative address plug

Downloads

  • Industry brochure electronics industry
  • Industry brochure white goods – household appliances
  • Industry brochure intralogistics
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue