Products
Service & Support
Industries & Solutions
Company

Reliable filling of liquids using ultrasonic sensors

Reliable filling of liquids using ultrasonic sensors

To be able to fill liquids such as beer, juice or other beverages in containers, first the container itself has to be detected. The BUS ultrasonic sensor from Balluff with stainless steel housing detects from above whether the container is present or not. Only then is the product dispensed. The chemical resistant PTFE membrane protects against aggressive media.

Related topics

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue