Products
Service & Support
Industries & Solutions
Company

Positioning robots in pharmaceutical product machines

Positioning robots in pharmaceutical product machines

Picking systems in the pharmaceutical industry offer optimized material cycles, lean inventories and greater delivery capability. Locating and gripping the medical products is accomplished using robots. There the magnetic coded tapes in the encoder system are used for precise positioning for these high-dynamic applications.

Features

  • Non-contacting and, thus, free from wear
  • Measurement lengths to 48 m
  • Very exact thanks to high resolution

Downloads

  • Industry brochure intralogistics
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue