Products
Service & Support
Industries & Solutions
Company

Positive pocket identification

Positive pocket identification

Tight spaces are often a characteristic of overhead conveying systems. So, it's good that there are miniature read heads from Balluff that can be perfectly installed even in challenging ambient conditions. In addition to sorting and sequencing, the use of our RFID systems can also ensure complete traceability. Another plus: all the information is sent to the host system through our BIS V processor unit.

Features

  • Balluff high-speed components. (up to eight times faster than ISO 15693)
  • Medium ranges up to max. 400 mm
  • A variety of accessories for easy integration wherever the system is needed

Downloads

  • Industry brochure intralogistics
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue