Products
Service & Support
Industries & Solutions
Company

Kanban system digitalization

Kanban system digitalization

Our solutions for e-kanban systems automate material flow and create an efficient, need-based material supply to the production line. Through use of RFID (UHF), kanban cards become unnecessary and there is no manual scanning of barcodes. There are no more operating errors in material provision. RFID ensures continuous communication between the resource planning system and the company logistics.

Features

  • Simple to configure using a web server and drag-and-drop
  • Error recognition for incorrect delivery including visualization
  • Automatic recording replaces manual scanning

Downloads

  • Industry brochure intralogistics
  • Industry brochure white goods – household appliances
  • Industry brochure electronics industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue