Products
Service & Support
Industries & Solutions
Company

Using magnetostrictive linear position sensors to monitor levels on non-magnetic containers

Using magnetostrictive linear position sensors to monitor levels on non-magnetic containers

Our BTL magnetostrictive linear position sensors in the rod-style can be used for non-contacting level monitoring on containers made of non-magnetic materials such as glass, stainless steel or plastic. The container wall can be up to 8 mm thick. A float with integrated magnetic ring is used to indicate the level. The measurement system detects the position of the float from outside the container and sends a signal for processing. Levels of from a few millimeters to as much as 6 meters can be reliably detected.

Features

  • Contact-free monitoring
  • Can be retrofitted
  • Suitable for explosive atmospheres: Designs with ATEX certification available
  • Variety of interfaces
  • Simple to install on bypass tubes for continuous level measurement
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue