Products
Service & Support
Industries & Solutions
Company

BTL level sensor for maintaining the highest hygienic standards

BTL level sensor for maintaining the highest hygienic standards

The strict regulations in the foods industry are no problem for our BTL-SF level sensor. It has proven itself in applications where extreme hygiene is essential, and it meets the highest international hygiene standards. This means it can be used in your equipment anywhere in the world. The level sensor measures down to the micrometer range and enables high filling accuracy.

Features

  • Internationally certified quality (Ecolab, 3-A Sanitary Standard, FDA)
  • Assured hygiene standards and a long service life thanks to 100% stainless steel
  • Can be installed adjustment-free
  • Flexible installation using standardized interfaces
  • Neutral for all liquids, resilient to foam
  • CIP (Clean-in-Place): Easy to clean even while installed
  • SIP (Sterilization-in-Place): Suitable for process temperatures up to 130 °C
  • Rising and falling signal available
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue