Products
Service & Support
Industries & Solutions
Company

Ultrasonic sensors – chemically resistant, non-contacting and precise even under pressure

Ultrasonic sensors – chemically resistant, non-contacting and precise even under pressure

The BUS M30E2 ultrasonic sensors from Balluff are chemically resistant and provide precise and non-contacting level measurement. And they do it under normal pressures or in tanks and containers at up to 6 bar of pressure. Pressure-tight installation in a tank is simple using a G1 process connection. Another advantage: The combination of switching and analog outputs enables simultaneous level measurement and overflow protection.

Features

  • PTFE membrane for protection against aggressive media
  • Non-contacting measurement
  • 1.3 m operating range, 5 m maximum range
  • Can be used in containers to be filled from above or containers with stirrers thanks to software filters
  • High-quality stainless steel housing for use in the foods industry
  • Process connection G1
  • Switching and analog output in one sensor or version with 2 PNP switching outputs
  • Can be adjusted easily via a digital display
  • Protection class IP67
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue