Products
Service & Support
Industries & Solutions
Company

Using hydrostatic pressure sensors for detecting the level in storage tanks

Using hydrostatic pressure sensors for detecting the level in storage tanks

Our hydrostatic pressure sensors are ideal for continuous level measurement in storage tanks. They provide fast and precise measurement, are simple to install and can be used even under strict hygienic requirements. They monitor the hydrostatic pressure just as reliably if you position the sensor at a slight distance from the tank.

Features

  • Stainless steel housing, IP69K, FDA conformal
  • Available with IO-Link technology
  • Hygienic process connection
  • Pressure range starting from 50 mbar
  • Highly linear

Related topics

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue