Products
Service & Support
Industries & Solutions
Company

Track Data

Maximum transparency for the optimal process

Handle ID and process signals simultaneously

The intelligent combination of RFID and sensors with IO-Link makes it possible to cost-effectively handle your identification requirements and process signals at the same time.

When it comes to quality assurance, RFID systems record the entire production sequence and make it traceable in real time. The data is documented directly on the workpiece or pallet, regardless of ambient conditions, read distances or technologies (low-frequency, high-frequency, ultra-high frequency).

Depending on the data volume and speed, we offer different devices: BIS V processor units for fast processing of high data volumes. It also lets you run and process LF, HF and UHF read/write heads simultaneously.

An IO-Link master is appropriate for standard ID tasks to connect I/O units or IO-Link capable sensors/actuators. Each individual production step, for example, can also be displayed using the SmartLight tower light.

Track Data
1. Profinet, 8 × IO-Link master 2. Profinet cable, M12 → RJ45, shielded 3. Profinet cable, M12 → M12, shielded 4. Power cable, 7/8", 4-conductor 5. Industrial RFID, 4 Profinet processor units, 1 × IO-Link master 6. Industrial RFID, read/write head 7. Industrial RFID, data carrier 8. M12 sensor hub (metal), 16 I/O, configurable 9. IO-Link SmartLight, 3 segments 10. Single-ended cordset, M12 → M12, 4-conductor 11. RFID single-ended cordset, M12 → M14, shielded, 4-conductor

Downloads

  • Performance portfolio – We speak IO-Link. Worldwide – in all areas
  • Technical catalog – products for efficient automation
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue