Products
Service & Support
Industries & Solutions
Company

Expand decentralization

Consolidate and gather I/O signals

Minimize critical installations

With IO-Link, you only need a node/IP address to transmit the data of up to 496 inputs/outputs. With data compression you preserve the valuable addresses and minimize critical installations.

The IO-Link actuator/sensor hub with its expansion port sets the standard. Combined with an IO-Link master, you have completely new options for expanding the decentralized structure of your network topology. You can use this port to simply connect valve interfaces or an additional IO-Link hub using plug-and-play. Additional inputs and outputs are processed this easily as well – with no additional master needed.

Configure up to 496 I/O's

A 16x IO-Link master allows up to 496 I/Os to be configured – up to 496 binary inputs and 640 binary outputs. The range is doubled and exponential cost savings are realized.

All you need to implement this network structure is a standard unshielded cable. You maintain access to the entire IO-Link functionality while reducing your wiring effort and saving money.

Expand decentralization
1. IO-Link master 2. Fieldbus cable 3. Power cable, 7/8" 4. IO-Link sensor hub, configurable, I/O with expansion 5. IO-Link valve interface (Festo, Bosch Rexroth) 6. IO-Link valve interface (SMC, Parker, Norgren) 7. IO-Link valve interface (Numatics) 8. Single-ended cordset, M12 → M12, 4-conductor

Downloads

  • Performance portfolio – We speak IO-Link. Worldwide – in all areas
  • Technical catalog – products for efficient automation
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue