Products
Service & Support
Industries & Solutions
Company

Signaling

Simple visualization of operating states

Setup without mechanical reconfiguring

If you need seamless visualization of the production sequence on your line, the SmartLight signal tower light provides the perfect solution. The SmartLight displays trends and tendencies so you can continually monitor various stages. This optimizes cycle times and gives early indication of possible bottlenecks or maintenance needs.

The various modes – run light, stack light and level mode – can be set without making any mechanical changes. Use the controller to choose between running light and color gradient or the display of up to five color segments.

Just as important: the SmartLight is simple to retrofit.

Signaling
1. IO-Link-master 2. Fieldbus cable 3. Power cable, 7/8" 4. IO-Link SmartLight, 5 segments and buzzer 5. Single-ended cordset, M12 → M12, 4-conductor 6. Stand for IO-Link SmartLight, 400 mm high 7. Stand for IO-Link SmartLight, 100 mm high

Downloads

  • Performance portfolio – We speak IO-Link. Worldwide – in all areas
  • Technical catalog – products for efficient automation
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue