登录

登录您的账户,查询专属价格。

忘记密码?
注册

如果您已与我们取得过联系并在系统中创建过客户编号,我们会将其自动关联至您的新账号。

注册
产品
服务与支持
行业和解决方案
企业
版本 1.0
·
最后编辑日期 2024-11-28

IO-Link Master Entry Line Integration with Rockwell without ADD-ON INSTRUCTION

1. Introduction

In this application we will integrate the new IO-Link Master Entry Line (BNI00HP) with a Rockwell PLC via Ethernet/IP without Add-On Instruction.

2. Configuring a Port on IO-Link

The bits refer to the pins of each port, that is, bit 0 – pin 4 and bit 1 – pin 2, bit 2 – pin 4 and bit 3 – pin 2 and so on...

If I want its port 0 to be IO-Link, I'll throw the "0" bit (pin 4) of 0 byte to 1

If I want its port 0 and its port 4 to be IO-Link, I'm going to throw the "0" bit (pin 4) of byte 0 and byte 1 to 1.

3. IO-Link configurations on ports

The example above would be for the IO-Link configurations on port 1, where it is separated from byte 2 to byte 25, as mapped:

If we were to configure port 3, for example, we would use byte 50 to byte 73

4. Process Data Input

To visualize the output state of the discrete sensor, we must enter the input data and track the bytes from 0 to 7.

In these 8 bytes (0 to 7), we will have the information below:

Plugging a sensor, for example, into port 6, we will see bits 4 and 5 of byte 1

Inside Rockwell, we would have the following visualization:

-Sensor Disabled (Pin 2 Enabled ):

-Sensor actuated (Pin 4 Enabled)

The data of the IO-Link ports is separated from byte 8, in this case it will depend on which port we would like to view and which information.

The information would be in the following structure:

5. Process Data Output

To view the output information, we track bytes from 0 to 5. In these 6 bytes, we will have the information below:

If we want to force an output on port 1, we'll see bits 2 and 3 of my byte 0.

Since in this master pin 2 cannot be configured as output, we will only look at bit 2

Inside Rockwell, we will see as follows

The data from the IO-Link ports is separated from byte 6, in this case it will depend on which port we would like to view.

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

免费试用产品

要在购物车中添加免费样品,我们需要删除购物车中的所有普通产品。您确定要继续