Products
Service & Support
Industries & Solutions
Company

Reliably identify stamping tools in battery production

UHF RFID system for automatic tool validation and process reliability

For the precise punching process of anode and cathode, it is important that the tools used are reliably identified before use. With our BIS V UHF RFID system, you can ensure that the correct tool is always used. The system enables the automatic validation and monitoring of punching tools over ranges of more than one meter. The UHF evaluation unit also supports IO-Link-capable connections to integrate peripheral sensors and actuators to efficiently control the entire process.

Features

  • Evaluation units work with common network protocols to enable simple integration into existing systems.
  • IO-Link interface for connecting and monitoring peripheral devices for extended process control.
  • Ranges of more than one meter enable flexible installation and reliable identification even over longer distances.

Recommended products for reliable identification of tools

BIS016H

UHF data carriers for tool ID

BIS013U

Multifrequency processor units

BNI00AJ

IO-Link sensor/actuator hubs

BIS016H

UHF data carriers for tool ID

Product group
UHF (860...930 MHz)
Radio license
Europe (CE)
United Kingdom (UKCA)
Working frequency
850…960 MHz
Dimension
23 x 1 x 100 mm
Memory type
EEPROM
User data, read/write
128 Bit
EPC memory, read/write
496 Bit
TID memory, read-only
96 Bit
Antenna type
Dipole
Installation
metal-free (clear zone)
Storage temperature
-40...85 °C
Ambient temperature
-25...70 °C
Housing material
PET
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
More product details
BIS013U

Multifrequency processor units

Product group
Multi-Frequency Processor
Interface
Profinet: I/O (IRT)
Supported RFID technologies
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
Number of connectable R/W heads / antennas
4
Operating voltage Ub
24 V DC SELV/PELV
Housing material
Zinc, Die casting
Ambient temperature
0...60 °C
IP rating
IP65, with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Connection
2x M12x1-Female, 4-pin, D-coded
7/8"-Male, 5-pin
More product details
BNI00AJ

IO-Link sensor/actuator hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Analog inputs
8x Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000/Thermocouple Type J/Thermocouple Type K)
Configurable inputs/outputs
no
Current sum US, sensor
4 A
Current sum UA, actuator
4 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 31.8 x 181.5 mm
Ambient temperature
-5...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
55 ms
Process data IN
22 bytes
Process data OUT
1 byte
More product details

Further application examples in the field of cutting and punching

Discover more topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue