Products
Service & Support
Industries & Solutions
Company

Identify tools reliably and maintain them proactively

Industrial RFID system for transparent documentation and efficient maintenance processes

With the UHF data carriers of our BIS U industrial RFID system, the operating times and uses of cutting blades can be recorded and documented directly on the tool. This means that maintenance requirements such as cleaning, replacement or reworking can be detected at an early stage and automatically reported to the machine control system before faults occur. At the same time, regular cleaning cycles can be seamlessly logged. Both RFID handheld readers and permanently installed readers can be used for data collection, offering maximum flexibility.

Features

  • Large reading ranges for reliable recording of tool data, even in demanding environments
  • Seamless documentation of tool usage to support predictive maintenance strategies
  • Full visibility of usage, maintenance and rework to maximize tool efficiency and availability

Recommended products for reliable tool identification

BIS016H

UHF data carriers for tool ID

BIS013U

Multifrequency processor units

BNI00AJ

IO-Link sensor/actuator hubs

BIS016H

UHF data carriers for tool ID

Product group
UHF (860...930 MHz)
Radio license
Europe (CE)
United Kingdom (UKCA)
Working frequency
850…960 MHz
Dimension
23 x 1 x 100 mm
Memory type
EEPROM
User data, read/write
128 Bit
EPC memory, read/write
496 Bit
TID memory, read-only
96 Bit
Antenna type
Dipole
Installation
metal-free (clear zone)
Storage temperature
-40...85 °C
Ambient temperature
-25...70 °C
Housing material
PET
IP rating
IP68
Approval/Conformity
CE
UKCA
WEEE
More product details
BIS013U

Multifrequency processor units

Product group
Multi-Frequency Processor
Interface
Profinet: I/O (IRT)
Supported RFID technologies
LF 125 kHz (BIS VL)
HF 13.56 MHz (BIS VM)
UHF 860...930 MHz (BIS VU)
Number of connectable R/W heads / antennas
4
Operating voltage Ub
24 V DC SELV/PELV
Housing material
Zinc, Die casting
Ambient temperature
0...60 °C
IP rating
IP65, with connector
Approval/Conformity
CE
UKCA
cULus
WEEE
Connection
2x M12x1-Female, 4-pin, D-coded
7/8"-Male, 5-pin
More product details
BNI00AJ

IO-Link sensor/actuator hubs

Interface
IO-Link 1.1
Operating voltage Ub
18...30.2 VDC
Connection (COM 1)
M12x1-Male, 4-pin, A-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Analog inputs
8x Analog, voltage/analog, current/analog, temperature (0…10 V/-10…10 V/0…5 V/-5…5 V/5...10 V/4…20 mA/0…20 mA/Pt100/Pt1000/Thermocouple Type J/Thermocouple Type K)
Configurable inputs/outputs
no
Current sum US, sensor
4 A
Current sum UA, actuator
4 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 31.8 x 181.5 mm
Ambient temperature
-5...70 °C
IP rating
IP67, when threaded in
Transfer rate
COM2 (38.4 kBaud)
Process data cycle min.
55 ms
Process data IN
22 bytes
Process data OUT
1 byte
More product details

Further application examples in the field of cutting and punching

Discover more topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue