Products
Service & Support
Industries & Solutions
Company

Continuously measure punching tool position in the notching process

BTL magnetostrictive position sensors for maximum precision and process reliability

In the notching process in battery production, where electrodes are precisely punched out, exact monitoring of the tool position is necessary to ensure the quality of the products. The BTL magnetostrictive position sensors from Balluff offer a reliable solution for this. They enable continuous and wear-free position measurement and are available in two designs: as rod and profile versions. This flexibility facilitates adaptation to the space limitations and requirements of the machine and ensures quick and uncomplicated installation.

Features

  • Compact design enables easy integration in tight installation spaces
  • Available with analog and IO-Link interface for seamless integration into existing systems
  • Fast parameterization and adaptation to different process requirements via IO-Link
  • Continuous monitoring of conditions such as temperature and service life for early fault detection
  • Simultaneous measurement of multiple positions and speeds for comprehensive tool monitoring
  • Robust, hermetically sealed IP67 aluminum housing provides protection in harsh environments
  • Non-contact operation avoids mechanical wear, extends service life and reduces maintenance costs

Recommended products for precise tool positioning

Further application examples in the field of cutting and punching

Discover more topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue