Products
Service & Support
Industries & Solutions
Company

Precise positioning in the stacking process during cell assembly

BOS photoelectric sensors enable space-saving and high-precision positioning applications

The precise alignment of components such as electrode plates in the stacking process during cell assembly is crucial for an efficient and error-free production process. Our BOS photoelectronic sensors offer an optimal solution for this. With their compact design and high precision, they are ideal for space-saving and reliable positioning tasks. They can be flexibly integrated into existing systems and enable reliable part detection even at high speeds.

Features

  • Space-saving design for easy integration even in confined spaces
  • High repeat accuracy for precise and reliable positioning
  • Fast response times enable use in dynamic processes
  • Robust design guarantees a long service life and reliable operation
  • Versatile mounting options facilitate adaptation to different applications

Recommended BOS products for cell assembly

BOS01JK

Inexpensive and small entry-level version of our cubic diffuse sensors

BOS02AR

Vertical through-beam sensors with different types of light

BOS027R

Cubic throughbeam photoelectric sensors with different light types

BOS01JK

Inexpensive and small entry-level version of our cubic diffuse sensors

Series
5K
Dimension
10.8 x 43.5 x 19.5 mm
Interface
PNP: NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, triangulation
Special optical feature
Background suppression
Beam characteristic
Focus, typical at 260 mm
Light spot size
0.2 x 0.3 mm at focal point
Light type
Laser red light
Range
20...300 mm
Connection
Connector, M8x1-Male, 4-pin
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
WEEE
UKCA
More product details
BOS02AR

Vertical through-beam sensors with different types of light

Series
R090K
Dimension
10.7 x 43.5 x 19.5 mm
Interface
PNP: NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor
Beam characteristic
Divergent
Light type
LED, red light
Range
0...20 m
Connection
Connector, M8x1, 4-pin
Housing material
PC
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
UKCA
WEEE
More product details
BOS027R

Cubic throughbeam photoelectric sensors with different light types

Special characteristics
Washdown
Series
21M
Dimension
15.4 x 51.1 x 42.7 mm
Interface
IO-Link: 1.1
normally open (NO)
normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Light type
Red light
Range
0...20 m
Connection
Connector, M12x1-Male, 4-pin
Housing material
Zinc, Die casting, Powder coated
Die-cast zinc
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Ecolab
More product details

Further application examples in cell assembly

Discover more topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue