Products
Service & Support
Industries & Solutions
Company

Precise positioning of welding tools during battery cell assembly

Reliable process control and high efficiency with the BMP magnetic field position measuring system

Our BMP-family magnetic field position measurement system helps you to precisely position welding tools, for example when ultrasonically welding electrode tabs. The system ensures reliable process quality and efficient and simultaneous processing of the workpieces. Thanks to continuous monitoring, you can control your processes without wear and increase energy efficiency. In addition, the BMP system offers application-relevant linearity and repeatability, making it ideal for demanding applications in Industry 4.0.

Features

  • Reliable results with high linearity and repeat accuracy for precise positioning
  • Modular concept offers flexibility in application and adaptation to specific requirements
  • Measuring range up to 256 mm for a wide range of applications
  • Continuous monitoring of the piston position with analog voltage and current output and IO-Link interface
  • High process reliability thanks to low temperature drift and high electromagnetic compatibility
  • Ideal for Industry 4.0, supports format changes, condition monitoring and predictive maintenance

Recommended products for magnetic field-based positioning

BMP000M

Magnetic field position measuring systems with PUR connection

BMP000L

Magnetic field position measuring systems with analog output

BMP000M

Magnetic field position measuring systems with PUR connection

Measuring range
64 mm
Dimension
17.5 x 9.6 x 74 mm
Analog output
Analog, voltage/Analog, current selectable 0…10 V/4…20 mA
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Repeat accuracy
100 µm
Non-linearity typ.
±250 µm
Operating voltage Ub
15...30 VDC
Connection
Cable with connector, M12x1-Male, 4-pin, 0.5 m, PUR
Housing material
PA 12
Aluminum
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
More product details
BMP000L

Magnetic field position measuring systems with analog output

Measuring range
32 mm
Dimension
17.5 x 9.6 x 42 mm
Analog output
Analog, voltage/Analog, current selectable 0…10 V/4…20 mA
Interface
IO-Link 1.1
Resolution
≤ 1 µm (IO-Link), 12 Bit (analog)
Repeat accuracy
100 µm
Non-linearity typ.
±250 µm
Operating voltage Ub
15...30 VDC
Connection
Cable with connector, M12x1-Male, 4-pin, 0.5 m, PUR
Housing material
PA 12
Aluminum
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
CE
UKCA
WEEE
More product details

Further application examples in cell assembly

Discover more topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue