Efficient control and monitoring during calendering
IO-Link master enables maximum productivity of calendering machines
During calendering, materials such as electrode foils are pressed through rollers to achieve a uniform thickness and surface structure - an essential step in battery production that significantly influences the performance and service life of the battery cells. The precise control of parameters such as roll gap, temperature and contact pressure using sensors is crucial to ensure consistent product quality.
The efficiency of the processes can be significantly increased with an IO-Link master on the calendering machine. The IO-Link master enables the connection of up to 8 IO-Link sensors and actuators per port and thus ensures comprehensive recording of all relevant process data in real time. The integrated diagnostic functions allow status data to be continuously monitored, which supports predictive maintenance and minimizes unplanned downtimes.
Features
- Connection of up to 8 IO-Link sensors and actuators per port for complete monitoring and control of machine parameters
- Flexible parameterization and adaptation to different production conditions via the IO-Link master
- Simple installation and reduced cabling effort thanks to the use of standardized IO-Link connections
- Support for IIoT protocols such as MQTT for seamless integration into higher-level systems
- Integrated diagnostic functions for detecting anomalies and optimizing maintenance intervals
Recommended IO-Link products for optimizing calendering processes
IO-Link sensor/actuator hubs with PA housing
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Extension port
- yes
- Current sum US, sensor
- 4 A
- Switching current
- 16x 350 mA
- Current sum UA, actuator
- 4 A
- Housing material
- PA, Transparent
- Dimension
- 50 x 30.8 x 115 mm
- Ambient temperature
- -25...70 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 3.5 ms
- Process data IN
- 2 bytes
- Process data OUT
- 2 bytes
Network modules for EtherCAT
- Interface
- EtherCAT
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 2 A
- Display
- no
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection (supply voltage OUT)
- 7/8"-Female, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 9.0 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 37.9 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1
IO-Link sensor/actuator hubs
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Extension port
- yes
- Single-channel monitoring
- yes
- Current sum US, sensor
- 9.0 A
- Switching current
- 16x 2 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 32.4 x 181.5 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 6.2 ms
- Process data IN
- 8 bytes
- Process data OUT
- 2 bytes
Network modules for Profinet
- Interface
- Profinet
- Interface IIoT
- REST API
- Auxiliary interfaces
- 8x IO-Link
- Port-class
- Type A
- Output current max.
- 4 A
- Fast Start-Up (FSU)
- yes
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Female, 4-pin, D-coded
- Connection (COM 2)
- M12x1-Female, 4-pin, D-coded
- Connection (supply voltage IN)
- M12x1-Male, 5-pin, L-coded
- Connection (supply voltage OUT)
- M12x1-Female, 5-pin, L-coded
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 16 A
- Current sum UA, actuator
- 16 A
- Housing material
- Die-cast zinc, nickel-plated
- Dimension
- 68 x 31.7 x 224 mm
- Ambient temperature
- -5...70 °C
- IP rating
- IP67
- IO-Link version
- 1.1
- Safety Hub Support
- yes
IO-Link sensor/actuator hubs
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- M12x1-Male, 4-pin, A-coded
- Connection (supply voltage IN)
- 7/8"-Male, 5-pin
- Connection slots
- 8x M12x1-Female, 5-pin, A-coded
- Digital inputs
- 16x PNP, Type 3
- Digital outputs
- 16x PNP
- Configurable inputs/outputs
- yes
- Extension port
- yes
- Single-channel monitoring
- yes
- Current sum US, sensor
- 9.0 A
- Switching current
- 16x 2 A
- Current sum UA, actuator
- 9.0 A
- Housing material
- Zinc, Die casting
- Dimension
- 68 x 32.4 x 181.5 mm
- Ambient temperature
- -5...55 °C
- IP rating
- IP67, when threaded in
- Transfer rate
- COM2 (38.4 kBaud)
- Process data cycle min.
- 6.2 ms
- Process data IN
- 8 bytes
- Process data OUT
- 2 bytes
Network modules for Profinet with PPS housing
- Interface
- IO-Link 1.1
- Operating voltage Ub
- 18...30.2 VDC
- Connection (COM 1)
- Spring terminal, 4-pin
- Digital inputs
- 16x NPN
- Digital outputs
- 16x NPN
- Configurable inputs/outputs
- yes
- Current sum US, sensor
- 2 A
- Switching current
- 16x 500 mA
- Current sum UA, actuator
- 4 A
- Housing material
- PA 6.6
- Dimension
- 77.5 x 50.9 x 86.8 mm
- Ambient temperature
- -20...50 °C
- IP rating
- IP20
- Transfer rate
- COM3 (230.4 kBaud)
- Process data cycle min.
- 0.6 ms
- Process data IN
- 2 bytes
- Process data OUT
- 2 bytes
Further application examples in the field of calendering
Discover more topics
Downloads
-
Industry brochure battery industry