Products
Service & Support
Industries & Solutions
Company

Checking workpiece clamping

Checking workpiece clamping

Only if a workpiece is securely chucked can it be machined correctly and with consistent quality. In addition to sensors with a switching output, inductive position measuring systems with a continuous output signal are increasingly taking over this task. Our wide range of measuring systems – from just a few millimeters long up to 130 mm – ensures that you have the greatest precision with varying dimensions.

Features

  • Wide variety of variants for handling a broad range of applications
  • High precision and repeat accuracy
  • Continuous checking

Downloads

  • Industry brochure metalworking
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue