Products
Service & Support
Industries & Solutions
Company

Rethinking industrial networking

Easily find what you are looking for

Balluff’s expanded network portfolio sets new standards in user-friendliness and quick access to the right product for your needs. The good remains: Balluff products, known for quality, innovation, and reliability.

Discover our product lines Black, Silver, Wash, and Safe Line, which offer a particularly quick selection of our network components. Choose from three performance classes the solution that suits you best.

Balluff networking components - quality that speaks for itself

Our powerful and reliable components are specifically designed to efficiently transport information across all levels. This is particularly important when high protection types, robustness, use at high temperatures, or special safety are required.

The smart combination of powerful industrial networks with the IO-Link communication standard enables reliable and flexible information exchange in various application areas.

Black Line

Silver Line

Washdown Line

Safe Line

Core of the portfolio with a powerful price-performance-ratio.

For a broad range of applications.

For applications in IP69K environments.

For functional safety applications.


Three performance classes within the product lines for even more flexibility 

Entry

Standard

Advanced

Beschreibung

Designed to effortlessly integrate IO-Link devices into your automation system and solve standard IO-Link applications.

Offers more power to scale up your automation and solve applications, that require more flexibility.

Designed to solve demanding applications. Seamlessly connect IO-Link devices, high-power Outputs and leverage advanced IIoT features.v

Multi-protocol

Single-protocol

M12 L-coded

7/8“

Intuitive Web User Interface

Daisy chaining

Total current / Max. output current per port

4A / 0.5A

7/8": 9 A / 2 A - M12: 16 A / 2 A

16A / 4A

MQTT

(without parsing)

(parsing)

(parsing)

Common platform for hard- and software

REST API

Port class type A

Port class type B

Expandable IIoT features

New IO-Link masters

The right performance for every application - Entry, Standard and Advanced class IO-Link masters
Find out more

Further networking technology topics

You have questions. Contact us!

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue