Products
Service & Support
Industries & Solutions
Company

02.12.2024

New IO-Link masters

The right performance for every application - Entry, Standard and Advanced class IO-Link masters

The intelligent combination of industrial networks with the IO-Link communication standard is the basis for ever faster, more flexible, more efficient and more versatile production. With the new Entry, Standard and Advanced class IO-Link masters, you can choose from three different performance classes and are guaranteed to find the right solution for your needs.

Advanced IO-Link master

Do you need a high-performance module that can also solve demanding applications? Then the Advanced IO-Link masters are the right choice.

These network modules not only score points with a standard M12 power connector, but also offer extended functions for OT-IT integration.

The Class A ports have switchable outputs (pin 2) up to 4 A with integrated current measurement and configurable current limiting. The Class B ports are electrically isolated in accordance with the standard requirements and also support currents of up to 4 A. This means that devices with higher current requirements, such as pneumatic valves or electric grippers, can also be connected to the master and reliably controlled.

Choose the right Advanced Master from two series

Silver Line and Black Line. The Silver Line masters are also characterized by an integrated display, which enables direct configuration on the device, as well as a robust die-cast zinc housing.

In order to cover all requirements in the best possible way, we have divided our portfolio into different performance classes. In addition to the Advanced class network modules, we therefore also offer two other modules:

Standard IO-Link master

This IO-Link master is based on the established BNI family and features new, market-standard M12 L-coded connections. The L-coded M12 connections make it possible to transfer up to 2 A per port and up to 16 A total current. This facilitates the connection of actuators and powerful sensors and enables the efficient integration of a large number of IO-Link devices into your network structure via the Balluff I/O modules.

Entry IO-Link master

This master is designed to easily integrate IO-Link devices into your automation system and solve standard IO-Link applications. This is the ideal introduction to IO-Link technology: network IO-Link sensors and small actuators with the machine controller. The master module also meets the basic requirements for OT-IT integration, as the device also supports IoT interfaces such as MQTT.

What all modules have in common


Multi-protocol

The new modules have several Ethernet protocols on board: Profinet, Ethernet IP and EtherCAT.


Robust

All modules have a robust housing - either made of black plastic or die-cast zinc.


M12 connection

All modules have a modern and powerful M12 power connection.


Equipped for the IIoT

With IoT interfaces such as MQTT, you are also equipped for the future.

The networking portfolio at a glance

Discover the new product lines in the field of network technology and find out more about the three performance classes.
Find out more

The advanced IO-Link master

BNI00K6

BNI00K7

BNI00KH

BNI00KJ

BNI00K6

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
OPC UA
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
4 A
Display
yes
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 32 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1.4
Safety Hub Support
yes
Scope of delivery
Grounding strap
M4x6 screw
Not incl. in scope of delivery
Label plates
Port cover
More product details
BNI00K7

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
OPC UA
Auxiliary interfaces
8x IO-Link
Port-class
Type A (4x) + Type B (4x)
Output current max.
4 A
Display
yes
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
12x PNP, Type 3
Digital outputs
12x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Die-cast zinc, nickel-plated
Dimension
68 x 32 x 224 mm
Ambient temperature
-5...70 °C
IP rating
IP67
IO-Link version
1.1.4
Safety Hub Support
yes
Scope of delivery
Grounding strap
M4x6 screw
Not incl. in scope of delivery
Label plates
Port cover
More product details
BNI00KH

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
OPC UA
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
4 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Safety Hub Support
yes
Scope of delivery
Grounding strap
M4x6 screw
Not incl. in scope of delivery
Label plates
Port cover
More product details
BNI00KJ

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
OPC UA
Auxiliary interfaces
8x IO-Link
Port-class
Type A (4x) + Type B (4x)
Output current max.
4 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
12x PNP, Type 3
Digital outputs
12x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Safety Hub Support
yes
Scope of delivery
Grounding strap
M4x6 screw
Not incl. in scope of delivery
Label plates
Port cover
More product details

The standard IO-Link master

BNI00L3

BNI00L3

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT parsed
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
2 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
16x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
16 A
Current sum UA, actuator
16 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Safety Hub Support
yes
Scope of delivery
Grounding strap
M4x6 screw
Not incl. in scope of delivery
Label plates
Port cover
More product details

The entry IO-Link master

BNI00L1

BNI00L1

Interface
Profinet / EtherNet/IP / EtherCAT / Modbus TCP
Interface IIoT
REST API, MQTT
Auxiliary interfaces
8x IO-Link
Port-class
Type A
Output current max.
0.25 A
Display
no
Operating voltage Ub
18...30 VDC
Connection (COM 1)
M12x1-Female, 4-pin, D-coded
Connection (COM 2)
M12x1-Female, 4-pin, D-coded
Connection (supply voltage IN)
M12x1-Male, 5-pin, L-coded
Connection (supply voltage OUT)
M12x1-Female, 5-pin, L-coded
Connection slots
8x M12x1-Female, 5-pin, A-coded
Digital inputs
16x PNP, Type 3
Digital outputs
8x PNP
Configurable inputs/outputs
yes
Current sum US, sensor
4 A
Housing material
Plastic
Stainless steel, Inserts
Dimension
68 x 38.3 x 226.2 mm
Ambient temperature
-40...70 °C
IP rating
IP68
IP69K
IO-Link version
1.1.4
Scope of delivery
Grounding strap
M4x6 screw
Not incl. in scope of delivery
Label plates
Port cover
More product details

Downloads

  • Entry IO-Link master
  • Advanced IO-Link master
  • Standard IO-Link master
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue