
Sensor cables unshielded
Alternative products
|
Alternative
|
Further alternative
|
|
![]() |
![]() |
![]() |
|
BCC M425-M413-3A-300-PX0334-060
169.80 CNY
List price
|
BCC M425-M413-3A-300-PX0334-050
157.65 CNY
List price
|
BCC M425-M413-3A-602-PX0334-050
192.15 CNY
List price
|
|
Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
---|---|---|---|
Connection 2 | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
Cable | PUR black, 6 m, drag chain compatible | PUR black, 5 m, drag chain compatible | PUR black, 5 m, drag chain compatible |
Number of conductors | 3 | 3 | 3 |
Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 30 VDC |
Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
Approval/Conformity |
CE cULus UKCA WEEE |
CE cULus WEEE |
CE cULus WEEE |
