Products
Service & Support
Industries & Solutions
Company

28.08.2024

The BMF T-Slot magnetic sensor

For more flexibility in automation

The BMF T-Slot magnetic sensor

Balluff's BMF T-slot magnetic sensors set new standards in this product category, especially due to their outstanding price/performance ratio and their innovative ability to automatically function with both axially and radially-oriented magnets. This makes it the first choice for OEMs and end users in the material handling, pneumatic systems and packaging equipment segments.

Magnetic sensors from Balluff are indispensable in modern industry. They are used in a wide range of applications, from factory automation to robotics. With their non-contact position detection, magnetic field sensors from Balluff are reliable and wear-free, with no contact wear, no switch bounce and accurate switching points, even at high travel speeds.

Cost efficiency meets advanced detection

The BMF T-slot represents a clever simplification within our product range by focusing on the essentials without compromising on performance. This presents a leaner and more efficient offering which not only simplifies the selection process for our customers but also leads to significant cost savings. An example of this is the sensor's ability to automatically detect the orientation of solenoids both axially and radially. With the BMF T-slot, you no longer have to worry about which sensor variant you need in advance.

The transparency and high availability of the system ensure smooth operation and easy maintenance. At the same time, assembly and disassembly from above are particularly easy and allow quick and simple integration into existing systems. Combined with the optimization of the clamping screw, this makes the BMF T-Slot an unsurpassed solution that not only increases efficiency, but also enhances operational reliability.

Features

  • Best price-performance ratio
  • Automatic detection of axial and radial magnet alignment
  • Optimization of clamping screw
  • High transparency and availability of the system
  • Simple assembly/disassembly from above

BMF T-Slot magnetic sensors in pneumatic cylinders

Cylinder sensors are used to detect the position of the piston in pneumatic cylinders. They are mounted directly on the cylinder.

They detect the ring magnet attached to the piston through the housing wall, which is made of non-magnetizable material (e.g. aluminum, brass or stainless steel).

BMF T-Slot magnetic sensors in grippers

Grippers (small parts grippers, universal grippers, large stroke grippers, swiveling grippers) are ideal for the safe and precise handling of workpieces.

The option of equipping the grippers with magnetic switches increases their functionality, process reliability and productivity.

Products

Magnetic field sensors BMF T-Slot

BMF00PN

BMF00PW

BMF00PM

BMF00PP

BMF00PN

Slot type
T-slot
Dimension
23.5 x 5 x 5.5 mm
Principle of operation
Magnetic field sensor
Cable
TPU, 1 m
Application
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
Mounting part
can be installed in T-slot from above
Housing material
PA 12
Switching output
PNP normally open (NO)
Switching frequency
3000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
cULus
CE
UKCA
WEEE
More product details
BMF00PW

Slot type
T-slot
Dimension
23.5 x 5 x 5.5 mm
Principle of operation
Magnetic field sensor
Cable
TPU, 2 m
Application
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
Mounting part
can be installed in T-slot from above
Housing material
PA 12
Switching output
PNP normally open (NO)
Switching frequency
3000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
cULus
CE
UKCA
WEEE
More product details
BMF00PM

Slot type
T-slot
Dimension
23.5 x 5 x 5.5 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 3-pin
Cable
TPU, 0.3 m
Application
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
Mounting part
can be installed in T-slot from above
Housing material
PA 12
Switching output
PNP normally open (NO)
Switching frequency
3000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
cULus
CE
UKCA
WEEE
More product details
BMF00PP

Slot type
T-slot
Dimension
23.5 x 5 x 5.5 mm
Principle of operation
Magnetic field sensor
Connection
M8x1-Male, 4-pin
Cable
TPU, 0.3 m
Application
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
Mounting part
can be installed in T-slot from above
Housing material
PA 12
Switching output
PNP normally open (NO)
Switching frequency
3000 Hz
Operating voltage Ub
10...30 VDC
Ambient temperature
-25...85 °C
IP rating
IP67
Approval/Conformity
cULus
CE
UKCA
WEEE
More product details

Mounting brackets

BAM02W1

BAM01M9

BAM01MA

BAM01Y9

BAM02W1

Principle of operation
BMF mounting bracket
Application
Pneumatic cylinder, round without groove or tie rod
Piston diameter 8 - 25 mm
For BMF 307 and BMF 315
Use
for magnetic sensors BMF 307
Material
Stainless steel
Die-cast zinc
Ambient temperature
-30...80 °C
More product details
BAM01M9

Principle of operation
BMF mounting bracket
Application
Pneumatic cylinder with tie rods
Piston diameter: any
Use
for magnetic sensors BMF 235
Material
Aluminum
More product details
BAM01MA

Principle of operation
BMF mounting bracket
Application
Pneumatic cylinder with tie rods
Piston diameter: any
Use
for magnetic sensors BMF 235
Material
Aluminum
More product details
BAM01Y9

Principle of operation
BMF mounting bracket
Application
Pneumatic cylinder, round without groove or tie rod
Piston diameter ≤8 - 110 mm
Use
for magnetic sensors BMF 307
for magnetic sensors BMF 235
Material
Aluminium
Ambient temperature
-40...85 °C
More product details

Downloads

  • The BMF Magnetic Sensor
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue