Products
Service & Support
Industries & Solutions
Company

Monitor material availability with ultrasonic sensors

Ultrasonic sensors for flexible monitoring of material availability in the coating process

The availability of carrier films is crucial for a continuous and efficient coating process. The BUS ultrasonic sensors from Balluff monitor the material level on the rolls by precisely measuring the distance to the film, regardless of material color or transparency. The sensors offer high reliability in harsh environments and can be easily parameterized and integrated into existing systems thanks to the IO-Link interface. The early detection of low material levels allows the operating personnel to react quickly and replace the coils in good time to continue the process without interruption.

Features

  • Reliable monitoring of the material stock using ultrasonic technology independent of material color or transparency
  • Extensive parameterization options and additional functions via IO-Link for optimal adaptation to different applications
  • Robust design for use in harsh industrial environments
  • Easy-to-read display for simple commissioning and status monitoring

Recommended ultrasonic sensors for material monitoring in coating processes:

BUS005Y

High-pressure-resistant ultrasonic sensors

BUS0067

Ultrasonic sensors with analog output

BUS005Y

High-pressure-resistant ultrasonic sensors

Style Housing
Ø 47 mm
Process connection
G 1"
Analog output
Analog, voltage/Analog, current 0…10 V/4…20 mA
Switching output
PNP normally open/normally closed (NO/NC)
Connection
Connector, M12x1-Male, 5-pin
Housing material
1.4571 stainless steel
PBT, TPU
Material sensing surface
PTFE
Range
85...1500 mm
Switching frequency
9 Hz
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 %FS
Pressure rating max.
6 bar
Operating voltage Ub
9...30 VDC
More product details
BUS0067

Ultrasonic sensors with analog output

Style Housing
Ø 12 mm
Analog output
Analog, voltage 0…10 V
Connection
Connector, M12x1-Male, 4-pin
Housing material
Nickel-plated brass, nickel-plated
PBT
Material sensing surface
PU foam/Epoxy resin/Glass
Range
20...250 mm
Approval/Conformity
cULus
CE
WEEE
UKCA
Ambient temperature
-25...70 °C
IP rating
IP67
Repeat accuracy
± 0.15 %FS
Operating voltage Ub
15...30 VDC
More product details

Further application examples in the field of coating and drying

Discover more topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue