Products
Service & Support
Industries & Solutions
Company

Monitor the status of exhaust fans

Condition Monitoring Toolkit - CMTK

After coating, the copper and aluminum foils go through the drying process. The condition of the fan is critical here, as thermal processes require a long preheating time for a restart. A shutdown is also expensive and reduces the OEE. Our Condition Monitoring Toolkit (CMTK), consisting of the base unit with integrated software and interfaces for up to four IO-Link sensors as well as connection options for IO-Link masters or hubs, not only checks the condition of the fan for vibrations or temperature, for example, but also indirectly checks the correct condition of the service doors.

Features

  • Standardized retrofit solution for machine and process monitoring
  • High flexibility thanks to the connection of up to four IO-Link sensors of your choice
  • Plug-and-play commissioning of the system and visualization of the data
  • Output of warning messages when adjustable limit values are exceeded
  • Self-sufficient system with data storage, independent of the cloud and machine control system
  • Remote monitoring from any location thanks to network integration

Recommended products for reliable condition monitoring

BCM0001

Vibration analysis and contact temperature monitoring

BCM0002

Relative humidity and ambient pressure monitoring

BCM0003

Vibration analysis in the time and frequency range

BAV002N

Sensors and software for condition monitoring of machines and systems

BCM0001

Vibration analysis and contact temperature monitoring

Function
Vibration analysis in time domain
Contact temperature monitoring
Vibration, frequency range
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-25…+70 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1
Connection
Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
Housing material
1.4404 stainless steel
IP rating
IP67, IP68, IP69K
Ambient temperature
-25...70 °C
More product details
BCM0002

Relative humidity and ambient pressure monitoring

Function
Vibration analysis in time domain
Contact temperature monitoring
Relative Humidity
Ambient Pressure
Vibration, frequency range
2…1800 Hz (±10 %)
2…2500 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-25…+70 °C
Relative humidity, measuring range
5...95 %RH
Ambient pressure, measuring range
300…1100 hPa
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1
Connection
Cable with connector, M12x1-Male, 3-pin, 1.5 m, PUR
Housing material
1.4404 stainless steel, Membrane: ePTFE with nylon fleece
IP rating
IP67
Ambient temperature
-25...70 °C
More product details
BCM0003

Vibration analysis in the time and frequency range

Function
Vibration analysis in time domain
Vibration analysis in frequency range
Rotational speed input
Contact temperature monitoring
Vibration, frequency range
2...4500 Hz (±10 %)
2...6000 Hz (±3 dB)
Vibration, number of measuring axes
3
Vibration, measuring range
-16…16 g
Contact temperature, measuring range
-40…+80 °C
Rated operating voltage Ue DC
24 V
Interface
IO-Link 1.1.3
Connection
Cable with connector, M12x1-Male, 4-pin, 1.5 m, PUR
Housing material
Stainless steel 1.4404 (316L)
IP rating
IP67, IP68, IP69K
Ambient temperature
-40...80 °C
Secondary features
Identification
Device Discovery
Switching Counter
Logic Blocks
Operating Hours Counter
Boot Cycle Counter
Voltage and Current Monitoring
Pin Assignment
Secondary features for condition monitoring
Internal temperature monitoring
More product details
BAV002N

Sensors and software for condition monitoring of machines and systems

Data storage
8 GB EMMC
Processor
1.8 GHz / 400MHz
Working memory
2 GB RAM
Connection slots
2x LAN: RJ45-Female, 8-pin
4x IO-Link: M8x1-Female, 4-pin, A-coded
PWR: Phoenix MC1.5/3-STF-3.81
USB: USB 2.0 Standard-A
Dimension
101 x 126 x 50 mm
More product details

Further application examples in the field of coating and drying

Discover more topics

Downloads

  • Industry brochure battery industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue