Products
Service & Support
Industries & Solutions
Company

Smart software features

Maximize potential - keep costs to a minimum

To really get the most out of our industrial cameras and improve overall processing performance, the Impact Acquire SDK cross-platform software interface leverages various techniques and offers a number of smart software features.

Optimal Core Utilization with MAO & Multithreading Manager.

Multi-Core Acquisition Optimizer (MAO) allows you to distribute GigE Vision-based network communications across multiple processor cores - optimizing their workloads. The host PC remains responsive and can continue to process network data even when additional processes are brought to the central processing unit. In this way, the MAO allows you to exploit the maximum performance potential, prevent data loss and reduce hardware costs and development expenditure.

The host-based image processing function of the Impact Acquire SDK can be distributed across multiple processor cores using the Multithreading Manager, thus optimizing their utilization as well - for maximum exploitation of performance potential as well as minimized hardware costs and development expenses.


Do you have any questions? We are happy to help!

Related topics

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue