Products
Service & Support
Industries & Solutions
Company

06.08.2025

The industrial camera for demanding standard applications

5GigE Vision camera – lowest power consumption in a very compact housing

The BVS CA-GV 5GigE camera family features a compact design with a front surface area of 29 x 29 mm and power consumption between 3.5 and 4.8 watts. The camera is equipped with a 5GigE interface that achieves a data rate of up to 625 MByte/s. At the same time, it remains fully backward compatible with 2.5 GigE, enabling easy integration into existing systems without adapting the PC peripherals.

Thanks to digital interfaces such as GigE Vision and GeniCam and its modular design, the camera can be easily integrated into existing and new systems. The BVS CA GV camera family offers various configurations for digital inputs and outputs. In addition to a classic output and an input that can be switched to 5 or 24 VDC (TTL or PLC signal) via software, two GPIOs (general purpose input/output) and an RS232 interface are available. The GPIOs can be flexibly configured as inputs or outputs, enabling the connection of encoders. The RS232 interface is used for parameterizing liquid lenses or flash controllers. Power supply and data transmission are provided via a single cable using Power over Ethernet (PoE), which greatly simplifies system cabling. A larger lens holder for larger sensors is available as an option.

The camera also offers a wide resolution range from 3.1 to 24.6 megapixels and supports Sony's standard CMOS sensors as well as UV and SWIR sensors (IMX992 and IMX993) and the wide-angle IMX901 and IMX902 sensors with aspect ratios of 4:1 and 3:1. This makes it suitable for a wide range of demanding image processing tasks. The integration of the latest Sony image sensors ensures excellent image quality and long-term availability. New sensor functions open up additional possibilities in image evaluation.

Typical areas of application

The camera is ideal for applications that require fast image sequences and high data rates.

These include traffic monitoring and traffic flow control, the semiconductor industry, mechanical engineering, industrial measurement technology, and medical and dental technology. It is also used successfully in the pharmaceutical industry.

Special features

  • The camera family that will set new standards: small, compact, and backward compatible
  • Fits anywhere – small form factor measuring 29×29 mm
  • Perfect images – best thermal properties in this class thanks to lowest power consumption (between 3.5 and 4.3 watts)
  • Easy connectivity – power supply and data transmission via a single cable using PoE
  • Backward compatible with 2.5 GigE interfaces
  • Latest implementation of Sony image sensors, including IMX901 and IMX902 as well as the high-resolution SWIR sensors IMX992 and IMX993

5GigE Vision Cameras

5GigE – Lowest power consumption in very compact housing
To the product family

Our model overview for the 5GigE Vision camera

5GigE camera family with 29x29 mm front surface

BVS CA-GV1 -xxxxxx-(1)(2)(3)(4)(5)(6)-001

5GigE camera family with 40x40 mm front surface

BVS CA-GV2 -xxxxxx-(1)(2)(3)(4)(5)(6)-001

Sensor (xxxxxx)

0032B

IMX900, 3,2 MP

0051D

IMX547, 5,1 MP

0081A

IMX546, 8,1 MP

0081U

IMX487, 8,1 MP UV Sensor

0124D

IMX545, 12,4 MP

0124F

IMX902, 12,4 MP

0162A

IMX542, 16,2 MP

0164A

IMX901, 16,4 MP

0204A

IMX541, 20,4 MP

0246A

IMX540, 24,6 MP

0013S*

IMX990, 1,3 MP, uncooled version (in GV1)

0032S*

IMX993, 3,2 MP, uncooled version (in GV1)

0053S*

IMX992, 5,3 MP, uncooled version (in GV1)

0013T*

IMX990, 1,3 MP, cooled version (just GV2)

0032T*

IMX990, 3,2 MP, cooled version (just GV2)

0053T*

IMX990, 5,3 MP, cooled version (just GV2)

Mono/Color

G

Monochrom

C

Color

Handling (1)

1

Standard ambient temperature (5 to 45 °C)

2

Extended temperature range (-20 to 60 °C)

Lens holder (2)

1

C-Mount

2

TFL mount (only for IMX901 with 40x40mm front surface)

Filter (3)

0

Without filter, without protective glass

1

IR Cut Filter

2

Protective glass without filter

Housing (4)

1

Black with logo

I/O (5)

1

1/1 I/O with (PLC-Signal), 2 GPIO, RS232, PoE

Firmware (6)

0

Current firmware

Customized cameras and sensors

Custom Design & Engineering: When standard is not specialized enough

Limited space, additional interfaces or special image sensors, optics and filters? Customized modifications on request.

Accessories for the 5GigE Vision camera

Lenses

C-mount, standard lens connection, TFL mount suitable for IMX901 sensor

Connection cable

RJ45 cable in various lengths

Connection cable

10-pin Samtec cable in straight and angled versions in various lengths

Mounting plate

Various mounting plates for the underside of the camera, each for GV1 and GV2

Mounting ring

Different mounting brackets for front mounting, each for GV1 and GV2

Do you have any questions, requests or suggestions?

Do you have any questions or would you like to find out more? Feel free to contact us directly - we look forward to hearing from you.
Get in touch with us

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue