Products
Service & Support
Industries & Solutions
Company

Reliable detection of levels through transparent container walls using the fork sensor

Reliable detection of levels through transparent container walls using the fork sensor

Our fork sensors can measure the level of clear, colored or cloudy liquids through transparent container walls. Their infrared light detects any liquid having a water component of more than 15 percent. Thin adhesions are ignored. Because of this, the fork sensors can also detect limit levels in fine, transparent tubes with a small diameter (≤ 6 mm).


Features

  • Slot width 30 and 80 mm
  • Connector: M8, 3-pin
  • Protection class IP67
  • NPN or PNP switching output (both selectable for normally open and normally closed)
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue