Products
Service & Support
Industries & Solutions
Company

Capacitive sensors measure container levels from the outside

Capacitive sensors measure container levels from the outside

Detecting levels in containers, pipes or tanks through non-metallic walls is routine for our capacitive level sensors. Non-contacting and without direct medium contact, they detect the level of liquids and bulk materials and provide reliable results. They are suitable for a variety of applications since they are available in many different versions and configurations: For example in especially compact and flat tubular as well as block-style form factors, or in the shape of discs, as pressure-rated versions and with various plug and cable variations.

Another advantage for you: Equipped with the Balluff Smart Level technology, our capacitive sensors always measure reliably even under conditions of moisture, foam or build-up - even through up to 10 millimeter thick glass and plastic walls. This makes our sensors the ideal solution for level measurement in conductive media. They also guarantee you high application security.

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue