Products
Service & Support
Industries & Solutions
Company

Customized BVS camera products

Limited space, additional interfaces or special image sensors, optics and filters: the requirements for industrial cameras are often so individualized that even the large number of standard products is not sufficient. Our modular camera system provides the ideal basis for customer-specific solutions.

Lenses

Lens holders

Filters

Sensor boards

Camera housings

Adapters

Cables


In addition to the already existing variation possibilities, we can make the following modifications easily and at short notice due to their modular architecture:

  • Individual filters according to your specifications
  • Customized housing colors and printing
  • Firmware freeze for your released software version
  • Customer-specific serial number ranges
  • Factory assembly of optics including adjustment
  • Calibration and output tests according to your specifications

In addition, we develop special solutions and modifications of camera assemblies as well as software adaptations for optimal integration into your application:

Connection technology and interfaces:

Depending on your needs, we offer special connectors or angled solutions to reduce the required installation space. We can modify the I/O modules and expand the interfaces so that you can easily control your peripherals like motors, lighting, optics, etc.

Lens holders:

The camera front can be adapted to accept low-cost lenses (S-mount). Higher-end mounts for use with precision or specialty lenses are also possible. The housing can also be designed to meet your protection requirements and your wishes regarding shape, color and logo printing.

Sensor heads:

For unusual viewing directions, we enable the image sensor to be separated from the camera electronics and the two to be flexibly connected. Rigid flex boards ensure a space-saving and cost-efficient design.

Form factors:

According to your specifications, we can change the board form factor and adapt the electronics to specified housing shapes.

Embedded solutions:

We can integrate our cameras into existing assemblies. To do this, we adapt the form factor, connection technology and interfaces according to your specifications.

Extended specifications:

Especially in harsh environments, standard permissible ambient temperatures are sometimes not sufficient to ensure reliable operation. For many camera families, we therefore offer an extended temperature range. Furthermore, there are also applications that require an extended cleaning process. We can offer customized solutions for these as well.

Software:

When it comes to camera software, we implement specific optimizations for you in addition to complete special developments: For example, we expand camera functionality with additional real-time preprocessing. We reduce hardware expenditure and costs through additional smart features. On request, we can create complete camera assemblies, including image sensors and camera electronics.

能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue