Products
Service & Support
Industries & Solutions
Company

Verifying stack height on the pallet

Verifying stack height on the pallet

The BOD photoelectric distance sensors check pallet heights with extraordinary accuracy. Even over longer distances. The sensor is versatile thanks to selectable measuring ranges and it's flexible use with different pallet heights.

Features

  • Reliable regardless of material or surface properties
  • Parameterization and diagnostics functions via IO-Link
  • Simple, intuitive operation with keys and display
  • Maximum protection with Laser Class 1
  • Long service life thanks to rugged housing with higher enclosure ratings

Downloads

  • Industry brochure filling and packaging Industry
能耗标签
能耗标签

EPREL - 欧洲能源标签产品数据库

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue